Product Fact Sheets
Test set options for transmission/reflection and S-parameters, 100 kHz to 1.5/3 GHz
Economy RF network analyzer which is a replacement for the E5061A/62A The Keysight Technologies, Inc. E5061B is part of the ENA series network analyzers.
The E5061B RF network analyzer options offer solid performance for applications in cellular BTS fi lters/antennas, MRI coils, RFIDs, CATV components. These options provide the ability to choose the test frequency and test set needed today and allow for easy upgrading in the future.
1. 10.4-inch XGA (1024x768) LCD touch screen
2. USB port for Electric calibration (Ecal) module
3. Transmission/Reflection or S-parameter; 50 Ω or 75 Ω port impedance
Lowers your cost of test
The wide 300 kHz IF bandwidth and high analog performance enables high-speed measurements for evaluating many types of RF components.
Expanded frequency range
An expanded lower-end frequency range down to 100 kHz allows you to test lower frequency components, such as LAN transformers and automotive antennas.
Start with a small investment
The Keysight E5061B RF NA options offers upgrade options for frequency range (100 kHz to 1.5 GHz or 3 GHz) and test set options (Trans./Refl. or S-parameter test set). Buy just what you require today and upgrade later as needs change.
何をお探しですか?