小冊子
Industries and Applications
Product Description
The Keysight Technologies, Inc. M9362A-D01, option F26, is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz, along with 1.5 GHz of instantaneous bandwidth per channel.
The M9362A-D01 is well suited for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis, radar, SIGNIT, ELINT, MASINT, EW signal capture and analysis, and RF and microwave recording and analysis.
When combined with a Keysight M9302A Local Oscillator and one or more Keysight M9210A 4GS/s Digitizers, the M9362A-D01 Downconverter can be used to synchronously capture up to 4 signals in up to 1.4 GHz bandwidth, with 10-bit resolution.
何をお探しですか?