Product Fact Sheets
Product Fact Sheet
The Keysight 53200 Series is a new generation of 350 MHz RF/universal frequency counter/timers with optional 6 GHz or 15GHz inputs. The first frequency counters with LXI Class C compliance, the 53200 family is built with LAN and USB I/O for ease of connectivity and data collection.
The combination of high-speed measurements and built-in analysis and graphical display provides new functionality that has not previously been available in basic frequency counter/timers.
Key features
- More frequency: 350 MHz baseband frequency, 6 or 15GHz optional microwave channels
- More resolution: Up to 12 digits/sec and 20-ps single-shot time interval
- More information accessibility: 1 M reading memory, up to 75,000 frequency readings/sec, strip chart/trend plot, cumulative histograms
- More connectivity: First LXI-compliant counters (LXI/Ethernet, USB, GPIB connectivity)
- More measurement capability: Gap-free/continuous measurements and timestamping for basic modulation domain analysis and pulse/burst microwave measurements. The optional battery supports remote usage and helps maintain accurate measurements by keeping the timebase warm at all times.
- Frequency counter emulation mode: 53131A, 53132A, 53181A
何をお探しですか?