小冊子
Industries and Applications
Product Description
The Keysight Technologies, Inc. M9330A is a high resolution, wide-bandwidth arbitrary waveform generator (AWG) capable of creating the most realistic waveforms for radar, satellite, and frequency agile communication systems, thanks to its 15-bit vertical resolution and 1.25 GS/s sampling rate.
Software Information
The M9330A Arbitrary Waveform Generator is supplied with a comprehensive portfolio of module drivers, documentation, examples, and a Soft Front Panel (SFP) graphical user interface to help you quickly develop test systems with your software platform of choice.
The SFP graphical interface, named M933x Control Utility, guides developers through module setup and waveform file transfers.
Users can quickly configure the instrument’s signal conditioning paths, marker and trigger lines, sample and reference clock sources, and simple sequencing functions. More sophisticated sequencing functions are available through the instrument’s numerous programmatic interfaces.
何をお探しですか?