Brochures
Keysight Technologies and SkyMark
Add location data to your measurements without GPS
The ability to add location data to your measurements can be essential and, in some cases, for safety reasons, critical. When surveying your wireless networking coverage, location sensing is essential to ensure reliable communications throughout your organization.
In hazardous environments the ability to align measurements such as gas levels, temperature, noise and airflow with location data is critical to avoid the development of potentially catastrophic situations.
When outdoors, location sensing measurements typically involve the use of GPS in drive test or handheld ‘walk around’ systems. However these location sensing systems may be too imprecise, unavailable or impractical when indoors, underground or in heavily shielded environments.
In these cases an alternative approach is required. SkyMark has created this alternative with the introduction of the TrailMapper location sensing cart.
The TrailMapper system comprises an easily transportable cart, instrumentation and a laptop or tablet computer. As the cart is wheeled around an area, rotary encoders and an optional inertial measurement unit (IMU) track the distance and direction of travel. This information is sent to the TrailMapper software, where it is processed and stored.
- Location sensing without GPS
- Used in shielded environments, indoors or underground
- Instrument cart with rotary encoders and IMU
- Encoders track distance and direction of travel
- TrailMapper software adds location data to measurements
- Results viewed on floor plan with color coded thresholds
- Used with Keysight instrumentation
- Adds location data to environmental measurements
Location Sensing Measurements
The TrailMapper system can be interfaced to a wide range of Keysight Technologies instrumentation. For surveying a wireless network a Keysight N9342C handheld spectrum analyzer can be mounted on the cart and connected, via a bi-directional interface, to a laptop computer running the TrailMapper software.
The interface allows the laptop to configure the N9342C directly or alternatively to read in the settings from the analyzer.
The spectrum analyzer can be configured to make continuous RF sweeps, and as the measurements are made, the sweep data is time stamped and stored with the location data. This allows a complete profile of the wireless network to be captured. The data can be viewed on the floor plan in real time with color codes set for different threshold levels.
With the TrailMapper system from SkyMark interfaced to Keysight instrumentation you have a viable and practical alternative for adding location data to your critical environmental measurements
何をお探しですか?