Product Fact Sheets
Product Fact Sheet
If you are making measurements in the field, the Keysight Technologies, Inc. N9342C handheld spectrum analyzer (HSA) makes your job easier. It’s got the features you need for operating in tough field environments, and its measurement performance gives you confidence the job’s been done right.
The N9342C HSA lets you automate routine tasks to save time and ensure consistent results. Field testing just got easier with the Keysight N9342C HAS.
Get the features you need in a field-ready instrument:
- Rugged and fanless design for tough field environments.
- Clear screen viewing, day and night.
- Built-in GPS receiver and GPS antenna.
- Dedicated applications for spectrum monitoring and interference analysis.
- Flexible remote control via USB/LAN.
Gain confidence in your measurements with benchtop performance in a handheld instrument:
- Best-in-class RF performance (–164 dBm/Hz DANL, < 0.4 s sweep time for 7 GHz full span).
- Cable and antenna test with built-in VSWR bridge.
- Power suite, built-in tracking generator, AM/FM/ASK/FSK modulation analysis, and time-gated sweep.
- High-accuracy peak and average power measurements with Keysight USB power sensors.
New N9342C enhancements
- SCPI through socket and telnet connection
- RRC filter for measuring LTE/W-CDMA channel power and adjacent channel power ratio
- Keypad lock/unlock with password
- Channel standards for LTE/Wi-Fi/WiMAX™
何をお探しですか?