Configuration Guides
Configuration Guide
Configure your Keysight N934xC* Handheld Spectrum Analyzer (HSA)
This configuration guide will help you determine which performance options, measurement application software, accessories, and services to include with your new Keysight Technologies, Inc.
N9344C, N9343C and N9342C HSAs, or to add as upgrades to an existing HSA. This step-by-step process will help you configure your N9344C/N9343C/N9342C HSAs. Capabilities that are listed as standard come with the instrument at no additional charge. Tailor the performance, and service packages to meet your requirements. Ordering optional capabilities at the time of purchase provides the lowest overall cost.
Instrument Upgrades
Upgrade your existing Keysight N934xC (HSA)
Keysight provides a fast upgrade process for performance options that do not require additional hardware.
1. Place an order for the upgrade with Keysight and ask to receive the option upgrade entitlement certificate through email.
2. Redeem the certificate through the Web by following the instructions on the certificate.
3. Install the license file and latest software on the N934xC.
4. Begin using the new capability.
何をお探しですか?