Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. DC blocks offer a new level of DC blocking with performance specified from 50 kHz all the way up to 67 GHz.
Precision coaxial connector interfaces ensure an excellent impedance match across wide bandwidths and come in a variety of RF connectors to fit your application needs. Two choices of DC Voltage ratings make these suitable for a wide range of applications.
Key features
- Maximize your operating frequency range from 50 kHz up to 67 GHz
- Improve calibration accuracy with exceptional return loss > 15 dB at 67 GHz
- Maximum available power with < 0.9 dB insertion loss
- 2 choices of DC voltage rating (16 V and 50 V) for a wide range of applications
何をお探しですか?