Product Fact Sheets
Product Fact Sheet
Keysight power splitters feature excellent match and tracking between outputs, operating from DC to 50 GHz. These power splitters are recommended for external source leveling and ratio measurements.
Key features
- Excellent output SWR 1.10 at the auxiliary arm when used for source leveling or ratio measurement applications
- Unmatched tracking between outputs as low as 0.20 dB from DC to 50 GHz ensures minimum measurement uncertainty
何をお探しですか?