Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. power dividers are an RF and microwave accessory construct by equivalent resistance of 50 Ω, it’s used to divide power equally in a uniform transmission line for comparison measurements.
The power divider provides a good impedance match at both the output arms when the input is terminated in the system characteristic impedance (50 Ω). Once a good source match has been achieved, the power divider may be used to divide the output into equal signals for comparison measurements.
Key measurements
- Broad operating frequency range up to 50 GHz eliminates the need for multiple dividers
- Excellent amplitude (±0.3 dB) and phase tracking (±2 °) ensures highly accurate power division
- Low SWR 1.67 at 50 GHz minimizes measurement uncertainty
何をお探しですか?