E5092A Configurable Multiport Test Set – Product Fact Sheet

小冊子

 Comprehensive Multiport Solution with the ENA Network Analyzer E5092A, 50 MHz to 20 GHz

The E5092A combined with the ENA offers a complete multiport solution up to 20 GHz. This powerful combination is suited for testing multiport devices such as front-end modules (FEM) for cellular handsets, WLAN application or other general-purpose multiport devices, flexible configuration capability enables customization of switch matrix. The test set can be used with the Measurement Wizard Assistant (MWA) software, (E5071C-790) that simplifies complex multiport test setup and increase the efficiency of your test station..

 Key features

  1. LED indicators Selected output port of each internal switch
  2.  Flexible confi guration setup Included semi-rigid cables for connecting ports of switches.
  3. USB port Connection to ENA (rear panel)
  4. Temperature control function Provides superior measurement stability
  5. Accessible to all ports of internal switches
  6. Semi-rigid cables and adaptors For high-stable measurements (optional)

 Lowers your cost of test

Solid-state switches installed in the E5092A provides extremely fast switch­ing speed. Total throughput of multiport measurements can be maximized with the optimized switching timing with the ENA firmware.

Least time spent for test

The MWA software for the ENA simplifi es measurement procedure of multiport net­work analysis with ENA and E5092A. The software offers stepby- step test setup, calibration wizard, automated go/no go test, reducing total operating time.