Medalist i3070 Series 5 In-Circuit Test System

データシート

Latest Features on the Series 5 ICT System

New Analog Measurement Card

 

The new Analog Stimulus and Response Unit (ASRU) includes

  1. BT-Basic DLL Integration
    This feature allows users to call any external DLL function by pass‑ ing the parameters and receiving the results within the BT-Basic environment. Examples of DLL functions include flash program‑ ming, updating of databases and functional tests.

  2. Keysight Medalist i3070 LED Test*
    Medalist i3070 LED Test is an industry-first digital LED test, integrated into ICT, to inspect the color and intensity of LEDs in the visible light spectrum (400-660 nm). It provides fast, reliable, and accurate inspection of LEDs for color (wavelength) and luminosity (intensity).

  3. Two channels of high current capabilities of up to 10 A per channel
    The DUT power supply channels 3 and 4 on the ASRU card have their current capabilities increased from 4 A to 10 A per channel. This allows the channels to carry 10 A currents into the board for high current application testing, such as power supplies.