アプリケーションノート
As the communications industry continues to grow and evolve, it is becoming more critical to quickly, easily and cost effectively modify radio devices to support new and emerging technologies(e.g., Mobile WiMAX™ and 3GPP Long Term Evolution (LTE)), without requiring new hardware. Software Defined Radio (SDR)—a radio in which some or all of the physical layer functions are software defined—is one technology promising to answer this need. SDRs are typically comprised of an RF/analog section and a baseband section that utilizes programmable processing technologies like FPGAs, DSPs and general-purpose processors(GPPs).
何をお探しですか?