P-Series Wideband Power Sensors

アプリケーションノート

RF power sensors and meters are used to add traceability and ensure accurate RF power measurements. The zero and calibration procedure must often be performed on the sensors and meters to ensure accurate measurements and involves multiple connections to an external calibration source. This application note introduces the internal zero and calibration approach, developed by Keysight Technologies, Inc., which helps reduce measurement uncertainty associated with calibrating an external source.