N9398C/F/G and N9399C/F DC Blocks

小冊子

N9398C/F/G and N9399C/F Key Specifications and Features

  • Maximize your operating range up to 67 GHz
  • Improve calibration accuracy with exceptional return loss >15 dB at 67 GHz
  • Maximize available power with < 0.9 dB insertion loss
  • 2 choices of DC Voltage ratings for a wide range of applications

Industry’s First DC Block Up To 67 GHz

The Keysight N9398C/F/G and N9399C/F DC blocks offer a new level of DC blocking with performance specified from 50 kHz all the way up to 67 GHz. Designed to apply AC drive signals to a device while eliminating any DC voltage or current components, these DC blocks feature a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability. Precision coaxial connector interfaces ensure an ex­cellent impedance match across wide bandwidths, and come in a variety of RF connectors (3.5 mm, 2.4 mm, and 1.85 mm) to fit your application needs.

The Keysight N9398C/F/G and N9399C/F DC blocks are as­sembled and tested on Keysight precision network analyzers to assure full specifications over their entire frequency range.

Specifications

Specifications describe the product’s warranted performance. Supplemental and typical characteristics are intended to provide typical but non-warranted performance parameters. These are denoted as “typical”, “nominal” or “approximate”.