アプリケーションノート
The automobile electrical system is poorly regulated and subject to frequent dips and overshoots. Voltage can range from 11 to 15 volts under normal conditions and from 8 to 24 volts under transient starting and running conditions. As a result, voltage margin testing is a necessary part of testing Engine Control Units (ECUs) to verify proper operation and tolerance for extreme bias voltage conditions.
何をお探しですか?