Watch this video to see how electrothermal circuit simulation enables thermally accurate performance characterization of RFICs to locate and mitigate deleterious thermal hot spots on a chip. EM-Circuit co-optimization determines the ideal spiral inductor geometry that accounts for EM characteristics of the 3D inductor structure. Both capabilities are critical for successful RFIC tape out and eliminate costly re-spins. This RFIC Circuit Simulation excels in both Cadence Virtuoso and Synopsys Customer Complier workflows.