N7608APPC PathWave Signal Generation for Custom Modulation, Embedded Application

技術概要

N7608APPC PathWave Signal Generation for Custom Modulation Embedded Application enables fast and flexible generation of custom IQ signals for component, transmitter, and receiver testing. Its multi-touch graphical user interface provides configurable Custom IQ constellation settings for BPSK, QPSK, 8PSK, OOK, 2/4/8 ASK, 16–16384 QAM, 2/4/8/16/32/64 FSK, MSK, S-OQPSK, ARTM Multi-h CPM, and user-defined constellations. It also offers customizable quick setups for standards such as DVB-S2/S2X, APCO25, TETRA, NXDN, dPMR, DECT, DMR, ARIB, IEEE 802.15.4 (ZigBee BPSK and O-QPSK), IEEE 802.15.4g (Wi-SUN), ITU-T G.9959, IEEE 802.15.3d, and more. Additionally, the application supports SCPI programming for automated testing.