P8822S RuSIM RAN Testing Toolset

技術概要

P8822S RuSIM RAN Testing Toolset is a 4G and 5G User Equipment (UE) and O-RAN Radio Unit (O-RU) emulator that enables infrastructure vendors, chipset providers, and mobile operators to easily perform functional, conformance, and performance testing of O-RAN Distributed Units (O-DUs) over fronthaul functional split option 7.2x. Fully scalable and virtualized, the solution runs on commercial-off-the-shelf servers without the need for layer-1 hardware accelerators or special-purpose hardware and offers a migration path to the Cloud.

 

Key Features

  • Support for key 3GPP technologies: 4G and 5G in NSA and SA modes, FR1 & FR2 frequency bands as well as massive MIMO with beamforming up to 64T64R
  • Support automated O-RAN compliance Test Cases
  • Full protocol stack assessment from L1 to L7 covering functional testing – layer by layer
  • Scalable up to thousands of UEs and 10+ CCs with simulation of real application data and generation of network traffic load.
  • Support for O-DU+O-CU wrap-around testing with core emulation option (CoreSIM).
  • Full stack O-DU testing by using CuSIM, Keysight’s O-RAN central unit (O-CU) emulator.
  • Service quality validation with subscriber modeling, and multi-play voice, video, and data traffic generation: eMBMS, VoNR, ViNR.
  • Advanced mobility scenarios, fading and cross-cell interference simulation.
  • Automation and Integration into CI/CD/CT Workflows
  • Data generation for AI/ML, AI/ML Benchmarking, RAN Workloads for AI and RAN