Mini-Diff VPro

データシート

Learn about the Mini-Diff VPro, a camera-based tool for precise 2D and 3D scattered light measurements. This tool uses red, green and blue collimated light sources to measure reflection and transmission at angles from 0° to 60°.

 

The Mini-Diff VPro offers high accuracy and repeatability, a wide dynamic range and detailed angular resolution. It captures hemispherical scattering data over a ±75° range on a small area, with results exportable in common formats for easy use in optical design software.

 

Compact and reliable, the Mini-Diff VPro is ideal for engineers needing accurate  BRDF (Bidirectional Reflectance Distribution Function) and BTDF (Bidirectional Transmittance Distribution Function) data for material analysis.