Boundary Scan Test Modules

データシート

This datasheet presents the Keysight Boundary Scan DIMM Connector Test Module, which enables efficient testing for structural faults in DDR5 DIMM connectors on PCBAs by interfacing with IEEE 1149.1-compliant ICs, such as CPUs. The module ensures high coverage for power, ground, and memory interface signals, supporting reliable connectivity and signal integrity. It features easy-to-use tools, quick test development, and comprehensive debug capabilities, allowing for efficient troubleshooting and accurate pin-level fault identification in high-speed interfaces.