小冊子
IC Design and Test Solutions
Get the help you need throughout the entire IC design and testing life cycle
The integrated circuit (IC) design and testing life cycle is a complex process that involves precision and expertise to meet the required specifications. During the cycle, there are iterations, optimizations, and validations to ensure the final IC meets the desired performance and reliability standards.
The IC life cycle begins with software modeling and simulation based on specifications and requirements for the IC. Then, the design is etched onto a photomask and transferred onto the silicon wafer during the wafer foundry stage. After wafer testing, the components are packaged and undergo functional testing to ensure they are functioning correctly.
Challenges of IC design and testing includes:
• Increased IC complexity
• Reduction in power consumption
• Shorter product cycles
• Complex and tedious testing process
Support at Every Stage with Powerful Software, Hardware, and Customized Service from Keysight
Find all the tools and solutions you need at Keysight to assist you throughout the entire IC design and testing life cycle!
何をお探しですか?