Product Fact Sheets
Scalable up to 20 ch, 20x higher density than conventional SMU
The PZ2100A integrates up to 20 SMU channels into valuable 1U-height, full-width rack space, and unlike conventional SMUs, it doesn’t require any cooling spacers when stacked.
Single-box solution simplifies synchronization
with multiple SMUs at <50 ns accuracy Its 6 internal trigger lines enable synchronization among the channels at less than 50 ns accuracy without any cabling. The external trigger ports allow its operation to synchronize with any external equipment flexibly and accurately.
5 SMU module options, flexibly configurable and upgradable
The PZ2100A has 4 slots and flexibly integrates 5 SMU module options. It allows any mixed module configuration, which enables you to configure and upgrade your test system flexibly according to your application requirement.
User-friendly graphical user interface, collectively managing 20 channels at max. accelerates test prototyping, debugging, and troubleshooting
The user-friendly GUI provides two view modes, collectively managing 20 channels at maximum. It enables you to select an appropriate view for your purpose to set and review the status of all the channels in a single interface.
Typical applications
• Optical devices (laser diodes, photodiodes, LEDs, etc.)
• Optoelectronic components (ITLA, CDM, ICR, IC-TROSA, etc.)
• Vertical cavity surface emitting laser (VCSEL) sensors/modules
• Silicon photonics
• Integrated circuit (IC) design verification tests/function tests (RF PA/FEM, analog ICs, RFICs, MMICs, etc.)
• Quantum computing (superconducting, trapped ions, silicon-based, etc.)
• Semiconductor devices (FETs, diodes, transistors, etc.)
• Passive component devices (resistors, varistors, capacitors, etc.)
PathWave IV Curve software
PathWave IV Curve software enables the PZ2100A series SMU solution to accelerate research, development, and design verification by executing
synchronous current-voltage (IV) measurements on up to 20 channel SMUs in a mainframe, immediately reviewing test results on graphs and tables and efficiently generating reports without programming.
何をお探しですか?