Product Fact Sheets
High-Speed SMU Enabling Superior Dynamic/Pulsed Measurements with a Narrow Pulse Down to 10 μS at a Fast-Sampling Rate of up to 15 MSa/s for a Wide Range of Emerging Applications
Key features
• Narrow pulse down to 10 μs pulse width
• Fast Digitizer Mode with 15 MSa/s sampling rate
• Wide output range up to 60 V/3.5 A DC/10.5 A pulse
• Wide dynamic range for dynamic measurement with seamless current measurement ranging
• Fast transient with 3.5 V/μs slew rate at maximum
Typical applications
• Optical devices(laser diodes, photodiodes, LEDs, etc.)
• Vertical cavity surface emitting laser (VCSEL) sensors/modules
• Integrated circuit (IC) design verification tests/function tests (RF PA/FEM, analog ICs, RFICs, MMICs, etc.)
PathWave IV Curve software
PathWave IV Curve software enables the PZ2100A series SMU solution to accelerate research, development, and design verification by executing synchronous current-voltage (IV) measurements on up to 20 channel SMUs in a mainframe, immediately reviewing test results on graphs and tables and efficiently generating reports without programming.
何をお探しですか?