データシート
Keysight AresONE 800GE OSFP800 is a high-performance test system that enables testing of PAM4-based 800GE and related Ethernet speeds. It supports multiple Ethernet speeds in the same platform with each port capable of 1x800GE, 2x400GE, 4x200GE, and 8x100GE with PAM4 signaling, extensive KP4 FEC stats and analysis, and L1 BERT. It provides up to 6.4Tbps of test traffic bandwidth and measurement per chassis and can be stacked to build higher-throughput and port-count testbeds. It offers flexible reduced and full performance models with port and performance upgrade options for the ability to grow your system’s capabilities as requirements expand over time. It also supports optical transceivers, active optical cables, active electrical cables, and passive copper cables with CMIS 5.0 and C-CMIS 1.0 support. Keysight AresONE 800GE OSFP800 is compatible with Keysight IxOS, IxExplorer, IxNetwork, and IxTcl API software applications that provide comprehensive L1-L3 testing capabilities, including wire-speed traffic generation, capture, and analysis, RFC benchmarking, protocol emulation, test automation, and advanced Rx eye histogram analysis. It also supports chassis synchronization for testing high-bandwidth and high-port-count switching platforms. Keysight AresONE 800GE OSFP800 is available in 8-port, 4-port, and 2-port fixed chassis models with full- and reduced-performance options. The chassis are 2RU fixed form factor that optimizes power and cooling requirements. The chassis also support the optional 1x800GE speed mode that can be purchased as a factory or field upgrade. To order Keysight AresONE 800GE OSFP800 test systems, please refer to the part numbers and descriptions in the Ordering Information section of the web page context. You can also visit https://www.keysight.com/us/en/products/network-test/ethernet-test/aresone-400ge-high-density-test-system.html for more information about the product features, specifications, datasheets, videos, and resources. To contact Keysight sales or support team, please visit https://www.keysight.com/us/en/contact-us.html or call 1-800-829-4444.
何をお探しですか?