Integrated Digital Twins EXata Interface to PathWave System Design (PWSD)

小冊子

Keysight offers an integrated modeling and simulation solution based on its digital twin technology (EXata) and PathWave System Design (PWSD), which provides unprecedented levels of accuracy for end-to-end simulations of communication systems. The integrated EXata-PWSD platform can be used to investigate both design and configuration aspects of communication systems that range across algorithms, functions, protocols, services, and architectures in a variety of use cases. EXata can interface with PWSD in two modes: File-based Integration and Co-simulation. In File-based integration mode, Bit Error Rate (BER) tables and antenna pattern files are generated in PWSD and imported into the EXata digital twin. In co-simulation mode, an integrated EXata-PWSD digital twin is created that combines the high-fidelity network modeling capabilities of EXata and the near-circuit level fidelity RF modeling capabilities of PWSD. One example use case is the simulation of a 5G NTN network, where the integrated digital twin can be used to assess beamforming algorithms, modulation schemes, error correction mechanisms, and handover scenarios. To learn more about the integrated EXata-PWSD solution, visit www.keysight.com/find/exata-pwsd. To order EXata or PWSD products, contact your local Keysight representative or authorized distributor. You can also request a quote online at www.keysight.com/find/quote. For technical support, visit www.keysight.com/find/support or call 1-800-829-4444 (US) or +1 800 8777 1111 (International). Keysight enables innovators to push the boundaries of engineering by quickly solving design, emulation, and test challenges to create the best product experiences. Start your innovation journey at www.keysight.com.