Integrate AP1200A into i7090

アプリケーションノート

The Keysight AP1200A is a general-purpose interface tool that provides standard DoIP (Diagnostic over IP) Ethernet, 8 channels of CAN (including CAN FD), and 4 channels of LIN in one tool. All channels run simultaneously and are time-stamped in hardware. A fully isolated high-speed USB interface allows you to send and receive messages without the risk of damaging your PC.

This application note outlines the procedures and requirements for implementing a CAN bus communication on the i7090 with the Keysight AP1200A instrument.