技術概要
LTE Fundamentals |
E7530A Test Application |
E7630A A.01 |
E7630A A.02 |
E7630A A.03 |
E7630A A.04 |
First Available in Revision |
LTE band 32 |
Yes |
MEUv1.003 |
MEUv1.003 |
Yes |
Yes |
1.3.1.0 |
3GPP frequency bands 45, 65 and 66 |
MEUv1.060 |
MEUv1.060 |
MEUv1.060 |
MEUv1.060 |
MEUv1.060 |
1.6.1.0 |
3GPP frequency bands 48, 67, 68, 69, 70 and 71 |
MEUv1.090 |
MEUv1.090 |
MEUv1.090 |
MEUv1.090 |
MEUv1.090 |
1.9.1.0 |
3GPP frequency band 461, 5 |
E7530A-FFP-0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
1.8.1.0 |
LTE-U (bands 252, 255)1, 5 |
Yes |
MEUv1.004 |
MEUv1.004 |
MEUv1.004 |
Yes |
1.4.1.0 |
LTE-U CSAT (emulated via duty cycle)1, 5 |
E7530A-FFP-0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
1.8.1.0 |
Rel-13 LAA 1, 5 |
E7530A-FFP-0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
E7530A-FFP0L1 |
1.8.1.0 |
Dual device parallel RF test in one UXM (including non-IP DSDA)1 |
Yes |
Yes |
Yes |
Yes |
Yes |
1.6.1.0 |
Dual IP device test in one UXM (e.g. dual-SIM/DSDA, UE-to-UE VoLTE calls, etc.)1, 4 |
E7515A-D01, E7530A-FFP-0P1 |
E7515A-D01 |
E7515A-D01 |
E7515A-D01 |
E7515A-D01 |
1.6.1.0 |
Internal applications server |
E7515A-S01 |
E7515A-S01 |
E7515A-S01 |
E7515A-S01 |
E7515A-S01 |
1.2.2.0 |
Channel emulation (fading) |
E7515A-C01 |
E7515A-C01 |
E7515A-C01 |
E7515A-C01 |
E7515A-C01 |
1.1.1.0 |
Enhanced DL channel emulation (MIMO OTA, SCME) |
E7515A-C023 |
E7515A-C023 |
E7515A-C023 |
E7515A-C023 |
E7515A-C023 |
1.5.1.0 |
Message viewer (application UI) |
Yes |
Yes |
Yes |
Yes |
Yes |
1.1.1.0 |
Wireshark protocol logging and analysis |
E7515A-L01 |
E7515A-L01 |
E7515A-L01 |
E7515A-L01 |
E7515A-L01 |
1.2.1.0 |
LTE Data Throughput, MIMO, and Carrier Aggregation (CA) |
E7530A Test Application |
E7630A A.01 |
E7630A A.02 |
E7630A A.03 |
E7630A A.04 |
First Available in Revision |
UL and DL fixed MAC padding |
Yes |
Yes |
Yes |
Yes |
Yes |
1.1.1.0 |
UL QPSK, 16 QAM |
Yes |
Yes |
Yes |
Yes |
Yes |
1.1.1.0 |
UL 64 QAM |
E7530A-FFP-0M1 |
E7530A-FFP0M1 |
E7530A-FFP0M1 |
Yes |
Yes |
1.3.1.0 |
DL QPSK, 16 QAM, 64 QAM |
Yes |
Yes |
Yes |
Yes |
Yes |
1.1.1.0 |
DL 256 QAM |
E7530A-FFP-0M2 |
E7530A-FFP0M2 |
E7530A-FFP0M2 |
E7530A-FFP0M2 |
Yes |
1.4.1.0 |
IP data |
E7530A-FFP-0P1 |
Yes |
Yes |
Yes |
Yes |
1.1.1.01 |
2CC DL CA (FDD)2 |
E7530A-AFP-FDD |
E7530A-AFPFDD |
Yes |
Yes |
Yes |
1.1.1.0 |
3CC DL CA (FDD)2 |
E7530A-DFP-FDD3 |
E7530A-DFP- FDD3 |
E7530A-DFP- FDD3 |
Yes |
Yes |
1.3.1.0 |
4CC DL CA (FDD)2 |
E7530A-EFP-FDD3 |
E7530A-EFP- FDD3 |
E7530A-EFP- FDD3 |
E7530A-EFP- FDD3 |
Yes |
1.4.1.0 |
5CC DL CA (FDD)2 |
E7530A-EFP-FD53 |
E7530A-EFP- FD53 |
E7530A-EFP- FD53 |
E7530A-EFP- FD53 |
E7530A-EFP- FD53 |
1.6.1.0 |
2CC UL CA (FDD)2 (see LTE-A measurements table) |
E7530A-CFP-FDD3 |
E7530A-CFP- FDD3 |
Yes |
Yes |
Yes |
1.2.1.0 |
2CC DL CA (TDD)2 |
E7530A-AFP-TDD |
E7530A-AFPTDD |
E7530A-AFPTDD |
Yes |
Yes |
1.3.1.0 |
3CC DL CA (TDD)2 |
E7530A-DFP-TDD3 |
E7530A-DFP- TDD3 |
E7530A-DFP- TDD3 |
E7530A-DFP- TDD3 |
Yes |
1.4.1.0 |
4CC DL CA (TDD)2 |
E7530A-EFP-TDD3 |
E7530A-EFP- TDD3 |
E7530A-EFP- TDD3 |
E7530A-EFP- TDD3 |
Yes |
1.4.1.0 |
5CC DL CA (TDD)2 |
E7530A-EFP-TD53 |
E7530A-EFP- TD53 |
E7530A-EFP- TD53 |
E7530A-EFP- TD53 |
E7530A-EFP- TD53 |
1.6.1.0 |
2CC UL CA (TDD)2 (see LTE-A measurements table) |
E7530A-CFP-TDD3 |
E7530A-CFP- TDD3 |
E7530A-CFP- TDD3 |
Yes |
Yes |
1.3.1.0 |
FDD-TDD mixed CA (PCC must be FDD)2 |
E7530A-nFP-xDD4 |
E7530A-nFPxDD4 |
Yes |
Yes |
Yes |
1.4.1.0 |
2x2 DL MIMO |
Yes |
Yes |
Yes |
Yes |
Yes |
1.1.1.0 |
4x2 DL MIMO |
E7530A-BFP |
E7530A-BFP |
Yes |
Yes |
Yes |
1.1.1.0 |
4x4 DL MIMO2 |
E7530A-BFP-0D1 |
E7530A-BFP0D1 |
E7530A-BFP0D1 |
E7530A-BFP0D1 |
E7530A-BFP0D1 |
1.5.1.0 |
LTE Data Throughput, MIMO, and Carrier Aggregation (CA) |
E7530A Test Application |
E7630A A.01 |
E7630A A.02 |
E7630A A.03 |
E7630A A.04 |
First Available in Revision |
1x4, 2x4 DL MIMO2 |
E7530A-BFP-0D1 |
E7530A-BFP0D1 |
E7530A-BFP0D1 |
E7530A-BFP0D1 |
E7530A-BFP0D1 |
1.6.1.0 |
8x2 DL MIMO |
E7530A-BFP-0D23 |
E7530A-BFP- 0D23 |
E7530A-BFP- 0D23 |
E7530A-BFP- 0D23 |
E7530A-BFP- 0D23 |
1.6.1.0 |
8x4 DL MIMO2 |
E7530A-BFP-0D33 |
E7530A-BFP- 0D33 |
E7530A-BFP- 0D33 |
E7530A-BFP- 0D33 |
E7530A-BFP- 0D33 |
1.6.1.0 |
Transmission Mode 9 (TM9) |
E7530A-FFP-0T1 |
E7530A-FFP0T1 |
E7530A-FFP0T1 |
E7530A-FFP0T1 |
E7530A-FFP0T1 |
1.5.1.0 |
BLER/Throughput – IP |
E7530A-FFP-0P1 |
Yes |
Yes |
Yes |
Yes |
1.1.1.01 |
BLER/Throughput - OTA |
Yes |
Yes |
Yes |
Yes |
Yes |
1.1.1.0 |
Max throughput for UE category |
E7530A-FFP-0P1 |
Yes |
Yes |
Yes |
Yes |
1.3.1.01 |
Integrated iPerf |
MEUv1.060 |
MEUv1.060 |
MEUv1.060 |
MEUv1.060 |
MEUv1.060 |
1.6.1.0 |
何をお探しですか?