SJ001A WaveJudge Wireless Analyzer Toolset

小冊子

Use Keysight's SJ001A WaveJudge Wireless Analyzer Toolset to troubleshoot messaging and RF issues using non-signaling platform hardware. Add the SJ001A WaveJudge software to non-signaling hardware such as the E6680E wireless test set to capture IQ data. WaveJudge's built-in charts provide detailed information about RF performance without using additional software applications. WaveJudge software decodes and analyzes the messaging and RF performance of multiple technologies: Wi-Fi 7, 5G NR, RedCap, NTN, LTE, NB-IoT, eMTC, C-V2X, and NR V2X. Combine WaveJudge software with PathWave software to perform field-to-lab simulations allowing troubleshooting of issues in the lab without interrupting service or sending technicians into the field. Eliminate the need for saving and importing data for deeper analysis. Connect WaveJudge software directly to the E6680E, M9411A, or M0416A VXT PXIe vector transceiver hardware to capture IQ data. Analyze and troubleshoot PHY and MAC timing and messaging without using signaling test equipment.