Sourcing Clean Voltage Using Low Noise Power Source

アプリケーションノート

The Keysight B2961B/62B 6.5 Digit Low Noise Power Source is a bench-top power supply with revolutionary capabilities and functions not previously available. It can source either voltage or current with 6.5 digit of resolution while also monitoring them, which is essential for a variety of measurement applications.

Using optional external filters extremely reduces the noise level of the Keysight B2961B/62B output down to 10 µVrms (10 Hz to 20 MHz) at maximum, which satisfies requirements for testing oscillators and oscillating devices such as VCOs, PLLs. It also enables the testing and evaluation of ADC devices that require precise low-noise voltage supplies/sources for proper characterization.

This application note shows excellent low noise output capability of the B2961B/62B Power Source with external filters by monitoring the outputs through the oscilloscope through the lab exercises.