M9415A VXT PXIe Vector Transceiver

小冊子

Advancing Wireless Manufacturing

 

Dynamic Wireless Industry

 

With the 3GPP approved standalone version (Release 15) of the 5G New Radio (NR), the entire cellular ecosystem progresses from research to product development. Engineers are facing time-to-market and cost-of-test challenges as they transition from R&D to design verification and volume production. Release 16 will extend support for 5G NR in unlicensed spectrum (NR-U), enabling designers to use sub-7 GHz spectrum as the standard evolves. Addressing these changes requires future-proof test instruments that support the latest 3GPP standards and offer superior RF performance in a flexible and scalable platform.

 

Adapt to Evolving Test Requirements

 

The new Keysight M9415A VXT PXIe vector transceiver integrates a vector signal generator and a vector signal analyzer from 380 MHz to 6, 8, or 12 GHz in a threeslot PXIe module with a bandwidth of up to 1.2 GHz.

You can access high output power up to +20 dBm and superior single sideband (SSB) phase noise at –130 dBc / Hz at 1 GHz (10 kHz offset) in a compact modular design. Keysight's M94515A VXT PXIe vector transceiver gives you improved efficiency and scalability in design verification and manufacturing test. Highperformance mmWave heads enable you to extend the frequency range from  sub-7 GHz to Frequency Range 2 (FR2).