FieldFox and Nemo Handy

小冊子

 

Overcoming 5G network challenges

 

5G Network Installation and Troubleshooting Problems

 

5G network operations are unique, bringing with them a set of network troubleshooting issues:

• 5G typically anchors on the 4G LTE control channel, this means that 4G performance will impact 5G performance.

• Data consumption occurs inside buildings making 5G deployment challenging.

• 5G infrastructures need to work with existing indoor networks, including indoor distributed antenna systems and remote radios.

Efficiency and reliability are critical for 5G network field deployment. Addressing installation and troubleshooting issues requires a specific set of tools: multi-function, field proof, and lightweight.

 

5G Network Tools for Accurate Results

 

An ideal solution is the Keysight FieldFox handheld analyzer and the Keysight NEMO handy handheld analyzer to enable RF operations teams to quickly deploy the 5G network to identify any interference issues quickly.

Get the all-in-one FieldFox handheld analyzer to easily manage your 5G/4G network installation, troubleshooting, and maintenance because it has the following capabilities:

• Real-time spectrum analyzer with channel power, adjacent channel power, and spectrum emission mask measurement to easily qualify gNB RF performance.

• Over-the-air 5G / 4G demodulation to measure base station ID, time offset, frequency error, and SSB indexes.

• Built-in CW generator to measure path loss for network planning model tuning.

• Internal cable and antenna analyzer to measure cell site RF / MW installation, return loss, VSWR, and cable loss.

 

On-the-Go Network Measurement and Troubleshooting

 

Nemo Handy handheld measurement solution gives you a compact package for complete and advanced 5G site acceptance. This solution includes measurement and optimization of wireless air interface and mobile application Quality-of-Service (QoS) and Quality-ofExperience (QoE). The handheld Nemo Handy solutions are highly suitable for performing measurements, both outdoors and in crowded indoor spaces.

You will experience the best real-time measurement visualization on the handheld market with the Nemo Handy measurement solution. With a rich variety of real-time displays, you can log all RF and signaling data to the phone’s internal storage. You can log files using Nemo Handy’s file format and post-processing, or you can use third-party post-processing tools.

Nemo Handy handheld measurement solutions give you the following features:

• Create fast and accurate reports in the field with the Nemo Handy instant report option.

• Produce complex measurement scripts quickly and efficiently while in the field.

• Route management for drive testing remotely with turn-by-turn navigation (optional).

• Combine scanning and indoor measurements with portable battery-operated scanners.