データシート
Ixia iBypass 1Gb switch with Heartbeat technology protects against power, link, and application loss. The iBypass switch features remote interfaces that allow remote switching and provide access to baseline traffic statistics, including utilization levels from anywhere in the network.
Heartbeat Technology:-
The configurable heartbeat feature verifies that traffic is moving through the attached IPS appliance by sending packets through the appliance. If you disconnect the appliance, heartbeat packets do not return from it and the switch automatically enters Bypass Enabled Mode. Now the switch maintains power but sends network traffic flows around the appliance until it detects another heartbeat from the appliance.
Seeing is Believing:-
The display and alarm LEDs provide a quick visual check that the utilization levels are not exceeding the capacity of the monitoring device or a pre-determined threshold. From the display, you can view the current bandwidth utilization of each side of a full-duplex link with the size and time of the highest peak. A quick check of the display lets you know if there was an event that requires further investigation. After taking action on a utilization or peak event, you can reset the data from a recessed reset button on the front panel or from a remote interface. The iBypass switch is ready to detect and display the next critical event.
Highlights:-
• Secure monitoring with any in-line appliance
• Protect against downtime due to power, link, and application failure
• Maintain link integrity during IPS redeployments and upgrades
• Graphical representation of link status and monitor port connections
• LEDs show power, speed, link and activity status
• Disable remote interfaces from a passwordprotected command line interface
• Control all iBypass switches in your enterprise with easy-to-use GUIs
• Web Manager offers complete user interface on one page
• System Manager gives control and access to multiple iBypass switches
• Compatible with third-party SNMP management tools
• Redundant power ensures monitoring uptime
• Tested and compatible with all major manufacturers’ intrusion detection and prevention systems
Remote Control:-
The iBypass switch Web Manager and System Manager allow you to remotely set parameters, view status information, and monitor traffic statistical data. These interfaces provide security and performance information such as the number of over- and under-sized packets, packet collisions, and CRC errors. You can remotely set the alarm thresholds, clear the traffic data counters, and turn on or off a Monitor Port. This access is also available via an optional wireless link from your wireless PDA or laptop. The Web Manager is a browser-based interface accessible from any PC with a browser and access to the iBypass switch’s IP address. System Manager is an SNMP-based management interface. Once you have configured the iBypass switch and set the desired connections, you can disable the remote interfaces from the RS232 command line interface (CLI).
Web Manager:-
Web Manager allows you to change settings, view status, and change port connections with simple-touse controls. When you access an iBypass switch with Web Manager, all configuration, status, and port connection information is displayed on a single page. Changes to the configuration can be made with a few clicks of the mouse.
System Manager:-
Ixia System Manager is an SNMP management tool that offers central management of all Ixia iBypass switches in the network. iBypass switches can be organized into groups according to workgroup, location, or any other criteria. As with Web Manager, you can view status information and change configuration options. iBypass switches can be fully accessed with third-party SNMP management tools after loading Ixia’s Management Information Base (MIB) file.
何をお探しですか?