Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight parameter analyzers provide comprehensive semiconductor device characterization in a single, integrated platform. Combining precision current-voltage (IV) and capacitance-voltage (CV) testing, pulsed measurements, and reliability testing, these modular systems support a wide range of devices from advanced materials to high-power components. With industry-leading measurement accuracy, flexible configuration options, and intuitive software control, Keysight parameter analyzers help accelerate device research, development, and qualification. Request a quote or order one of our popular configurations today. Need help selecting? Check out the resources below.
Configure your analyzer with up to 10 interchangeable modules to match a wide range of test needs, including SMUs, CV meters, waveform generators, and switch matrices.
Accurately characterize devices from sub-femtoamp leakage up to kilovolt power switching, supporting everything from low-power research to advanced power semiconductor testing.
Easily upgrade as requirements grow by adding higher power modules, pulse measurement units, or switching capabilities to expand test coverage without system replacement.
Simplify test setup and analysis with a graphical interface that includes pre-built test libraries, real-time plotting, and advanced data comparison tools.
Maximum output current
1 A DC / 3 A pulse to 2 A DC / 40 A pulse
Minimum current measurement resolution
0.1 fA to 10 fA
Number of channels
5 to 10
B1500A
Keysight B1500A Semiconductor Device Parameter Analyzer is complete device characterization solution supporting versatile measurement capabilities for IV, CV and leading-edge fast pulsed IV measurement with uncompromised measurement reliability.
Ready to use application libraries
| Device type | Application tests |
| CMOS transistor | Id-Vg, Id-Vd, Vth, breakdown, capacitance, and QSCV |
| Bipolar transistor | Ic-Vc, diode, Gummel plot, breakdown, capacitance, and more |
| Discrete device | Id-Vg, Id-Vd, Ic-Vc, diode, and more |
| Memory | Vth, capacitance, endurance test |
| Power device | Pulsed Id-Vg, pulsed Id-Vd, breakdown |
| Nano device | Resistance, Id-Vg, Id-Vd, Ic-Vc |
| Reliability test | NBTI/PBTI, charge pumping, electromigration, hot carrier injection, J-Ramp, TDDB, and more |
Powerful capabilities of EasyEXPERT group+
| Measurement capabilities | Staircase sweep, multi-channel sweep, pulse sweep, IV sampling, high-speed IV sampling, CV, C-t, C-f, etc. |
| Switching matrix control | B2200, B2201 and E5250 (E5252 card) are supported. |
| Analysis and data display capabilities | List-display, X-Y graph (with marker, cursor, and line), automatic analysis function, user function, and more |
| Data management | User workspace management, save/recall measurement data and setting with auto-record feature |
B1505A
B1505A Power Device Analyzer / Curve Tracer is a single box solution for power device evaluation from sub-pA to 10 kV & 1500 A. Precise measurement capabilities with 10 µs pulse and µΩ on-resistance measurements.
The Keysight B1505A Power Device Analyzer / Curve Tracer is the only single-box solution available with the capability to characterize high-power devices from the sub-picoamp level up to 10 kV and 1500 A. These capabilities allow the evaluation of novel new devices such as IGBT and materials such as GaN and SiC. The B1505A supports a variety of modules: high voltage SMU (HVSMU), high current SMU (HCSMU), ultra-high current (UHC) module, ultra-high voltage (UHV) module, and high voltage medium current (HVMC) module. The B1505A also supports high-power SMU (1 A/200 V), medium-power SMU (100 mA/100 V) ,medium-current SMU (1 A/30V pulsed, 100 mA/30V DC), and a multi-frequency capacitance measurement unit (1 kHz – 5 MHz). Its ten-slot modular mainframe allows you to configure the B1505A to suit your measurement needs.
It can also perform fully automated capacitance measurements such as Ciss, Coss, and Crss at high voltage biases (up to 3000 V), gate charge, another important parameter for the high frequency switching converter era, can be evaluated easily. Automatic thermal characterization from -50 ℃ to +250 ℃ is also supported.
The B1505A software environment is based on Microsoft® Windows® 10 operating system and allows users to check device characteristics and detect device faults with the convenience of a curve tracer. Just like a conventional curve tracer, the B1505A supports rotary knob control variable-sweep capabilities. This allows real-time evaluation of parameters such as breakdown voltage. Also supported is “Oscilloscope View” which visually assists the operator in optimizing voltage and current being applied to the device. The measurement setup information and data are automatically stored on the B1505A's built-in hard disk drive. They may also be copied to USB memory sticks and other portable storage devices. Measurement data may be easily copied into engineering reports with the device measurement summary.
A robust test fixture solution is important to ensure operator safety, (due to the generated high voltage and current) as well as to support the wide variety of power device package types. A previous conventional curve tracer limitation was that some power devices could not be evaluated due to their size and it was sometimes necessary to jury-rig an adapter in order to test the device. However, the B1505A's test fixture can accept a wide variety of devices, such as power MOSFETs, diodes, IGBTs etc. regardless of their size or shape. This is achieved via a large test fixture adapter with customizable test fixture modules. In addition, the test fixture's built-in interlock mechanism ensures that high voltages and currents can be safely applied to the test devices.
Keysight can provide a conversion kit that allows existing B1500A users to convert their B1500A mainframe to a B1505A mainframe. This allows current B1500A users to expand the voltage and current measurement capabilities of their existing instrument at a lower cost.
| Measurement Resources | Required Module/Expander | Required Slots | Maximum Configuration | Main Specification |
| High Power SMU (HPSMU) | B1510A HPSMU | 2 | 4 | Up to 200 V, 1 A force. 10 fA current resolution |
| Medium Power SMU (MPSMU) | B1511B MPSMU | 1 | 10 | Up to 100 V, 100 mA force, 10 fA current resolution |
| High Current SMU (HCSMU) | B1512A HCSMU | 2 | 2 | 20 A/20 V (Pulsed); 1 A/40 V (DC) *1 |
| High Voltage SMU (HVSMU) | B1513C HVSMU | 2 | 5 | 1500 V/8 mA; 3000 V/4 mA; (Pulsed & DC) |
| Medium Current SMU (MCSMU) | B1514A MCSMU | 1 | 6 | 1 A/30 V (Pulsed); 100 mA/30 V (DC) |
| Multi-Frequency Capacitance Measurement Unit (MFCMU) | B1520A MFCMU | 1 | 1 | 1 kHz to 5 MHz. 0 to ±25 V, using MFCMU internal DC bias 0 to ±3000 V , using HVSMU and high voltage bias-tee |
| High Voltage Medium Current Unit (HVMCU) | N1266A HVSMU current expander, B1513B HVSMU and two B1514A MCSMU/B1512A HCSMU |
4 - 6 | 1 | ±1500 V / 2.5 A (Pulsed), ±2200 V/ 1.1 A (Pulsed) |
| Ultra-High Current Unit (UHCU) | N1265A ultra-high current expander/fixture and two B1514A MCSMU/B1512A HCSMU |
2 - 4 | 1 | 1500 A/ 60 V (Pulsed), 22.5 kW peak power, ±500 A / 60 V (Pulsed), 7.5 kW peak power |
| Ultra-High Voltage Unit (UHVU) | N1268A ultra-high voltage expander and two B1514A MCSMU or a combination of a B1512A HCSMU and a B1514A MCSMU |
2 - 3 | 1 | 10 kV/10 mA (DC), 10 kV/ 20 mA (Pulsed) |
*1. The current ranges can be increased to 40 A/20 V (pulsed) and 2 A/40 V (DC) using two HCSMUs with the Dual HCSMU combination adapter.
Microsoft and Windows are U.S. registered trademarks of Microsoft Corp.
For more information about Current-Voltage Analyzer, please visit Precision Current-Voltage Analyzer.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A parameter analyzer is an integrated, modular test system that consolidates multiple semiconductor measurement functions, including current-voltage (IV), capacitance-voltage (CV), pulse, and switching, into a single chassis. Unlike standalone SMUs or piecemeal instrument setups, parameter analyzers offer tightly synchronized, multi-domain measurements with built-in timing, automation, and analysis software. They are optimized for semiconductor device characterization, offering high-resolution source/measure capabilities from femtoamps to kilovolts and amps, all within a flexible test architecture. Their key advantage lies in system-level coherence, ease of configuration, and scalability, enabling faster test development, consistent timing across instruments, and seamless measurement of both basic and complex device structures without external synchronization or manual integration.
Parameter analyzers are widely used in R&D, modeling, and reliability testing of semiconductor devices across a variety of technologies. They are ideal for characterizing discrete devices (e.g., diodes, MOSFETs, BJTs), advanced transistors (e.g., FinFETs, HEMTs), power components (e.g., IGBTs, SiC/GaN FETs), and novel materials like organic semiconductors, 2D layers, or resistive memory cells. Due to their ultra-wide measurement range, parameter analyzers are suited for everything from measuring ultra-low leakage currents in gate dielectrics to evaluating breakdown characteristics of high-voltage devices under pulsed or continuous bias. They are also effective for circuit-level testing, modeling parameter extraction (e.g., Id-Vg, Id-Vd, gm, Ron), and electrostatic discharge (ESD) robustness studies. Academic labs, semiconductor foundries, and device manufacturers rely on them to ensure comprehensive validation throughout the design-to-production lifecycle.
Parameter analyzers support up to ten measurement modules that users can configure based on their specific application. These modules can include precision SMUs, high-voltage or high-current SMUs, capacitance measurement units (CMUs), fast pulsing modules (WGFMUs), switching matrices, and more. This modularity enables users to tailor the system for multi-terminal devices, combine IV and CV tests within one sweep, or run automated sequences involving voltage stress, temperature variation, or time-dependent breakdown tests. Modules can be added, upgraded, or replaced without overhauling the entire system, making it future-proof and adaptable to new device types or methodologies. This design also supports synchronized triggering, real-time control, and internal routing that reduces wiring complexity and minimizes parasitic errors.
Parameter analyzers offer a variety of advanced electrical characterization techniques, tightly integrated within a single test environment. These include:
The choice of parameter analyzer depends heavily on the target voltage, current, and measurement accuracy required by the application. For low-power devices, such as analog ICs, advanced CMOS, or sensors, a standard parameter analyzer equipped with precision low-current SMUs (down to 0.1 fA resolution) and CMUs is ideal. These systems offer the sensitivity and stability needed for leakage current and subthreshold behavior analysis. In contrast, high-power devices like SiC and GaN power MOSFETs or IGBTs require analyzers which support sourcing up to 3000 V and 1500 A. These analyzers include specialized power SMUs with compliance protection, high-speed measurement for transient response, and safety features to protect both the operator and the DUT. Engineers should also consider: