Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Accurately detect subtle wire bond defects
The Keysight s8050 Electrical Structural Tester is a non-destructive, capacitive-based test solution designed to detect wire bond defects in integrated circuit (IC) packages. Using nano Vectorless Test Enhanced Performance (nanoVTEP) technology and Part Average Testing (PAT), the s8050 identifies subtle structural defects without powering the device under test. It is commonly deployed in post-mold IC assembly processes to verify wire bond integrity prior to final test, helping manufacturers reduce escapes, minimize rework, and improve overall yield. Request a quote or order one of our popular configurations today. Need help selecting? Check out the resources below.
Supports up to 20 parallel test sites using multiple VAM+ and nanoVTEP conditioner cards. This scalable design enables flexible system expansion while delivering high-throughput testing of up to 72,000 units per hour.
Identifies a wide range of wire bond defects, including near-shorts, stray wires, wire sweep, and wire sag. Enables early detection of latent issues that can impact downstream yield and long-term reliability.
Evaluates wire bond presence and orientation using nanoVTEP capacitive sensing with low-level electrical stimuli. This approach avoids physical or electrical stress on the DUT, making it ideal for post-mold IC assembly.
Uses dynamic PAT for strip testing and real-time PAT for singulated devices to maintain accurate baselines. Adaptive limits reduce false rejects, minimize scrap, and lower retesting requirements.
System width
700 mm to 1,430 mm
Maximum parallel testing
4 to 20 sites
Test types
Single Die Wire-Bonded Packages
Q3800A
Discover a nondestructive capacitive-based testing solution that accurately identifies defects in wire-bonded microelectronics.
The Keysight electrical structural tester is a capacitive-based testing solution designed to identify wire bond defects accurately. Leveraging the advanced part average test (PAT) analysis, the tester establishes a baseline from known-good units to swiftly detect deviations like near-shorts, stray wires, wire sweeps, and sags within integrated circuits (ICs). This capability ensures robust product quality management and significantly enhances manufacturing efficiency. The electrical structural tester enables you to:
white paper
Case Study
case study
case study
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An Electrical Structural Tester (EST) evaluates the physical integrity of internal connections, such as wire bonds inside an IC package without opening or damaging the device. Using capacitive sensing, it detects structural variations that may not affect functionality immediately but can lead to yield loss or long-term reliability issues.
The s8050 detects a wide range of wire bond defects, including near-shorts, stray or misaligned wires, wire sweep, and wire sag. These subtle defects are often missed by visual inspection or functional testing but can result in latent failures if not screened early.
The s8050 enables high-throughput testing with scalable multi-site capability of up to 20 parallel sites. Unlike traditional sampling-based inspection methods, it allows manufacturers to screen a much larger percentage of devices efficiently, improving outgoing quality while maintaining production speed.
Visual inspection and X-ray systems rely on imaging and are often used on a sampling basis, which can miss subtle or early-stage defects. The s8050 uses electrical sensing combined with Part Average Testing (PAT) to establish baselines from known-good units and detect small structural deviations across all tested devices. This enables more consistent defect detection and reduces the risk of escapes in high-volume production.
Yes. The s8050 uses low-level capacitive sensing that does not physically or electrically stress the device under test (DUT). This ensures devices remain fully intact and suitable for downstream testing, system integration, or shipment.
The s8050 is optimized for single-die wire-bonded IC packages, such as QFP and similar leadframe-based formats. Its nanoVTEP technology is specifically designed to deliver high-sensitivity detection of wire bond structural integrity in these package types, where precise defect screening is critical for quality and reliability.
The s8050 is typically used after IC packaging (post-mold) in semiconductor assembly and test flows. It complements inspection and functional testing by detecting structural defects before final test or shipment, improving overall product quality.