Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
87405B
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
Preamplifiers and System Noise Figure Application Note – This note discusses noise figure basics including applications and characteristics of Keysight’s amplifier technology. Highlighted are Keysight’s 87405C portable preamplifiers that provide an exceptional gain of 25 dB up to 18 GHz and a probe-power bias connection which eliminates the need for an additional DC power supply. Read the Preamplifiers and System Noise Figure Application Note now!
The Keysight 87405B microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 22 dB minimum gain block and over 8 dBm output power, this amplifier offers output power where it is needed: at the test port.
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
87415A
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
The Keysight 87415A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed: at the test port.
83006A microwave system amplifier, 10 MHz to 26.5 GHz; recovers RF losses and boosts test port power in ATE systems.
83006A microwave system amplifier, 10 MHz to 26.5 GHz; recovers RF losses and boosts test port power in ATE systems.
83006A
83006A microwave system amplifier, 10 MHz to 26.5 GHz; recovers RF losses and boosts test port power in ATE systems.
The Keysight 83006A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 10 MHz to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.
85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.
85518A
85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.
The 85518A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with male-male connectors. During the "thru" part of the calibration, the 85518A through can be used.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
85519A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N female (f) 50 ohm for non-insertable devices.
85519A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N female (f) 50 ohm for non-insertable devices.
85519A
85519A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N female (f) 50 ohm for non-insertable devices.
The 85519A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with female-female connectors. During the "thru" part of the calibration, the 85519A through can be used.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
N9398C DC Block passes AC signals from 50 kHz to 26.5 GHz while blocking DC voltage and current components.
N9398C DC Block passes AC signals from 50 kHz to 26.5 GHz while blocking DC voltage and current components.
N9398C
N9398C DC Block passes AC signals from 50 kHz to 26.5 GHz while blocking DC voltage and current components.
The Keysight N9398C DC block offers a new level of DC blocking with performance specified from 50 kHz to 26.5 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.
Learn more about Keysight DC Blocks
N9399C DC Block passes AC signals from 700 kHz to 26.5 GHz while blocking DC voltage and current components.
N9399C DC Block passes AC signals from 700 kHz to 26.5 GHz while blocking DC voltage and current components.
N9399C
N9399C DC Block passes AC signals from 700 kHz to 26.5 GHz while blocking DC voltage and current components.
The Keysight N9399C DC block offers a new level of DC blocking with performance specified from 700 kHz to 26.5 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.
Learn more about Keysight DC Blocks
Designed with a WR-12 flange connector, the E8486A makes precise and direct waveguide measurements in the E-band frequency range and is compatible with most Keysight power meters.
Designed with a WR-12 flange connector, the E8486A makes precise and direct waveguide measurements in the E-band frequency range and is compatible with most Keysight power meters.
E8486A
Designed with a WR-12 flange connector, the E8486A makes precise and direct waveguide measurements in the E-band frequency range and is compatible with most Keysight power meters.
Note: The E8486A option 200/201 is not compatible with EPM E4418/19B power meters.
Keysight U2020 X-series USB peak power sensors provide the peak and CW power measurement capability of a power meter in a compact and portable form factor.
Keysight U2020 X-series USB peak power sensors provide the peak and CW power measurement capability of a power meter in a compact and portable form factor.
U2022XA
Keysight U2020 X-series USB peak power sensors provide the peak and CW power measurement capability of a power meter in a compact and portable form factor.
An external trigger will enable accurate triggering of small signals close to the signal noise floor. With the built-in trigger in/out connection on the Keysight U2020 X-series USB peak power sensors, you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.
Keysight U2020 X-series USB peak power sensors provide the peak and CW power measurement capability of a power meter in a compact and portable form factor.
Keysight U2020 X-series USB peak power sensors provide the peak and CW power measurement capability of a power meter in a compact and portable form factor.
U2021XA
Keysight U2020 X-series USB peak power sensors provide the peak and CW power measurement capability of a power meter in a compact and portable form factor.
An external trigger will enable accurate triggering of small signals close to the signal noise floor. With the built-in trigger in/out connection on the Keysight U2020 X-series USB peak power sensors, you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.
Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.
Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.
U2049XA
Make accurate measurement for any modulated signal with the Keysight Technologies, Inc. U2040 X-Series power sensors.
The U8480 series is the fastest USB thermocouple sensor in the world without compromising the best in class linearity of the legacy 8480/N8480 series thermocouple sensors, all in a compact USB based form factor.
The U8480 series is the fastest USB thermocouple sensor in the world without compromising the best in class linearity of the legacy 8480/N8480 series thermocouple sensors, all in a compact USB based form factor.
U8481A
The U8480 series is the fastest USB thermocouple sensor in the world without compromising the best in class linearity of the legacy 8480/N8480 series thermocouple sensors, all in a compact USB based form factor.
Perform measurements down to the DC range
The U8480 Series is Keysight’s first power sensor with the capability to measure down to DC. This feature is especially useful for signal source/network analyzer calibration, power references, and EMC applications.
Built-in external trigger input
An external trigger enables precise triggering of small signals close to the noise floor. With the U8480 Series power sensors, you can connect an external trigger signal from a signal source or device under test directly to the USB sensor using a standard BNC-to-SMB cable.