Solution Briefs
Battery Management Systems (BMS) serve as the core intelligence of modern aerospace and defense energy-storage architectures, governing safety, reliability, and mission readiness for platforms ranging from UAVs and spacecraft to next-generation military ground vehicles. Validating these systems requires a combination of extreme electrical accuracy, wide-range environmental simulation, and controlled fault-injection capability — all while meeting the rigorous certification standards unique to mission-critical applications. This solution brief describes how Keysight’s ATE system power platform delivers a modular, regenerative, and automation-ready approach for comprehensive BMS qualification.
Aerospace and defense BMS validation is inherently challenging. BMS units must operate across extended temperature ranges, high voltages, rapid transient events, and complex multi-cell configurations where cell balancing, protection thresholds, and communication protocols all interact in real time. Evaluating these behaviors requires precise replication of mission scenarios and fault cases such as overvoltage, overcurrent, cell imbalance, isolation faults, and thermal excursions. Traditional testing with physical batteries introduces safety hazards, consumes substantial energy, limits test repeatability, and constrains the ability to reproduce aggressive or unsafe scenarios. Keysight’s regenerative power supplies and electronic loads eliminate these barriers by emulating full battery-pack behavior in a safe, controlled, and programmable manner.
The platform’s bidirectional, regenerative hardware enables high-fidelity charge and discharge emulation while recovering energy back to the grid, dramatically reducing facility power usage and heat generation during long-duration or lifecycle campaigns. This is particularly important for BMS environments where continuous cycling, accelerated-aging profiles, or multi-day endurance testing are required. Engineers can program precise voltage and current profiles, rapidly apply transients, and simulate nonlinear characteristics that mirror real battery chemistry — all without relying on physical cells.
Accurate BMS validation also demands high-resolution measurement. Keysight’s instrumentation delivers sub-millivolt and sub-milliamp precision across cell-level and pack-level channels, enabling detailed analysis of balancing currents, protection timing, internal voltage behavior, ripple response, and safety thresholds. These measurements support compliance with aerospace standards such as DO-160 and DO-254, providing the traceability needed for certification and audit-ready documentation.
The solution integrates seamlessly with test automation software to orchestrate multi-instrument sequences, synchronize data capture, and generate structured reports. This is crucial because BMS testing often involves hundreds of test cases covering state-of-charge (SOC) estimation, state-of-health (SOH) modeling, balancing effectiveness, communication robustness, and fault detection across varied environmental conditions. Automated workflows reduce human error, increase repeatability, and accelerate qualification, reducing the engineering burden associated with large validation programs.
A practical example provided in the brief illustrates how a UAV developer evaluates a 28 V (14-series) Li-ion pack and its BMS across wide temperature and mission profiles. Using regenerative supplies and electronic loads, engineers emulate full pack behavior while applying overcurrent events, voltage excursions, and cell-imbalance scenarios typical of UAV flight operations. Real-time measurement enables them to capture ripple behavior, balancing activity, protection triggers, and recovery dynamics. Thermal chambers integrate into the workflow to simulate cold-soak startup and elevated mission temperatures. Regenerative operation returns energy from discharge cycles back to the facility, reducing operational cost and improving thermal efficiency.
Across all scenarios, the platform supports safe, deterministic fault injection — a capability impossible to achieve reliably with physical batteries. Open-wire faults, short circuits, pack-level anomalies, and communication disruptions can be applied repeatedly and with precision, ensuring protection logic behaves correctly under stress. Additional tools such as oscilloscopes, power analyzers, and EMI measurement hardware further enhance characterization by capturing switching behavior, ripple dynamics, and timing accuracy.
Overall, Keysight provides an end-to-end BMS validation ecosystem that reduces risk, accelerates development, and ensures high confidence in mission-readiness. With regenerative power hardware, precision cell-level instrumentation, structured automation, and advanced analysis tools, aerospace and defense organizations can validate BMS performance comprehensively — from early algorithm exploration to full pack-level environmental qualification.
O que você está procurando?