Solution Briefs
Satellite payload systems ranging from advanced radar arrays and imaging sensors to secure communication platforms are mission-critical elements that directly determine the success of space operations. To ensure reliability, these payloads must be validated against the full spectrum of mission conditions, from orbital day-night transitions and payload surges to thermal cycling and fault events. Achieving this level of fidelity in the lab has historically been slow, costly, and incomplete due to the limitations of legacy test equipment and manual processes.
Keysight high-power ATE system power supplies and regenerative electronic loads provide a purpose-built platform for satellite payload validation. By combining high-density regenerative hardware with mission-profile automation and secure workflows, this solution eliminates compromises in accuracy, repeatability, and efficiency. Engineers can emulate solar array input, battery handover, and dynamic payload demand with sub-millisecond precision, reducing risk while accelerating test cycles.
Keysight’s approach integrates regenerative power supplies, regenerative electronic loads, and automation-ready software into a unified test platform. This configuration allows engineers to:
Ultimately, Keysight delivers a platform that transforms payload testing from a bottleneck into an enabler. Engineers gain higher confidence in mission readiness, faster turnaround through automation, lower operational costs via regenerative technology, and scalable coverage from subsystem to full payload. With Keysight, aerospace and defense organizations can validate mission-critical payloads faster, safer, and more efficiently—bringing mission power into the lab without compromise.
O que você está procurando?