Noise Figure Measurement Accuracy: The Y-Factor Method

Notas de Aplicação

This application note reviews Y -factor noise figure measurements and how to improve accuracy by following a three-stage process:

  1. Avoid mistakes when making measurements
  2. Minimize uncertainties wherever that is possible
  3. Quantify the uncertainties that remain

This application note covers the following topics:

  • Fundamentals of Y-factor noise figure measurements  
  • Noise figure mistakes to avoid
  • Measurement corrections to improve accuracy
  • Calculation of the remaining uncertainties – including software tools
  • Other techniques that can reduce uncertainties
  • Checklist for improving accuracy

This application note is specific to instruments that use the Y-factor noise figure measurement. Various features of Keysight Technologies products are mentioned as illustrative examples of noise figure analyzers and noise sources. Other products, however, may be used with the techniques discussed in this document.

 

Introduction

Noise figure is a key performance parameter in many RF systems. A low noise figure provides an improved signal/noise ratio for analog receivers and reduces bit error rate in digital receivers. As a parameter in a communications link budget, a lower receiver noise figure allows smaller antennas or lower transmitter power for the same system performance. In a development laboratory, noise figure measurements are essential to verify new designs and support existing equipment. In a production environment, low-noise receivers can now be manufactured with minimal need for adjustment. Even so, it is still necessary to measure noise figures to demonstrate that the product meets specifications.

 

Why is accuracy important?

Accurate noise figure measurements have significant financial benefits. For many products, a guaranteed low noise figure commands a premium price. This income can only be realized, however, if every unit manufactured can be shown to meet its specifications.

 

Every measurement has limits of accuracy. If a premium product has a maximum specified noise figure of 2.0 dB, and the measurement accuracy is ± 0.5 dB, then only units that measure 1.5 dB or lower are marketable. On the other hand, if the accuracy is improved to ± 0.2 dB, all products measuring up to 1.8 dB could be sold at a premium price.

 

Customers need accurate noise figure measurements to confirm they are getting the performance they have paid for. Using the same example, an accuracy of ± 0.5 dB for measuring a product that a manufacturer has specified as ‘2.0 dB maximum’ would require the acceptance of units measuring as high as 2.5 dB. An improved accuracy of ± 0.2 dB sets the acceptance limit at 2.2 dB.

Speed of measurement is also an issue. High-value products favor accuracy; high[1]volume products favor speed. Due to the random nature of noise and the statistical aspects of measuring it, there is always a trade-off between speed and accuracy. To optimize the trade-off, it is necessary to eliminate all avoidable errors and quantify the uncertainties that remain.

 

Y-Factor Noise Figure Measurement

 Learn about the fundamental features of the Y-factor noise figure measurement technique in this application note. Many instruments use the Y-factor noise figure technique, including:

  • Keysight X-Series NFA noise figure analyzers
  • Keysight X-Series signal analyzers with noise figure measurement application
  • Keysight FieldFox handheld microwave analyzers with noise figure measurements
  • Other noise figure analyzers and spectrum analyzers with noise figure measurement personality

The equations included in the application note follow the internal calculation route of the Keysight Technologies, Inc. products. The calculation routes of other noise figure instruments that use the Y-factor noise figure method are inevitably similar. This application note departs from previous explanations of noise figure calculations by making extensive use of the noise temperature concept. Although noise temperature may be less familiar, it gives a truer picture of how the instruments work—and most importantly, how they apply corrections to improve accuracy.

 

Frequently Asked Questions

 

What is noise figure?

The fundamental definition of noise figure F is the ratio of:

(signal/noise power ratio at the input of the device under test)

(signal/noise power ratio at the output of the device under test)

Or alternatively:

Noise figure represents the degradation in signal/noise ratio as the signal passes through a device. Since all devices add a finite amount of noise to the signal, F is always greater than 1. Although the quantity F in equation 2-1 has historically been called ‘noise figure’, that name is now more commonly reserved for the quantity NF, expressed in dB:

Keysight Technologies literature follows the contemporary convention that refers to the ratio F as ‘noise factor,’ and uses ‘noise figure’ to refer only to the decibel quantity NF.

 

What is the Y-factor noise figure?

 

The Y-factor noise figure is a method to measure the noise figure of a device and compare the power levels of a noisy signal source with and without the device under test (DUT) connected.

 

What is the Y-factor noise figure method for calculating noise figure uncertainty?

 

The Y-factor noise figure method uses a calibrated noise source to provide a stimulus to the DUT input; it also uses a signal analyzer, operating as a calibrated receiver, to measure the DUT’s output noise. The calibrated noise source is specified with an excess noise ratio (ENR) that characterizes the noise power between DUT “on” and “off” states as a function of frequency.

 

What is noise temperature?

A resistor at any temperature above absolute zero will generate thermal noise. Effective noise temperature is the additional temperature of the resistor that would give the same output noise power density as a noiseless DUT.