Configuration Guides
Introduction
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA and E5081A ENA-X Vector Network Analyzers. This guide should be used with ENA and ENA-X data sheets for a complete description of the analyzers.
ENA and ENA-X Configurations
This section describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA and E5081A ENA-X vector network analyzers (VNA). The instruments are equipped with an Online Help system available within the instrument in English only. All ENA and ENA-X documentation is available on the product page: www.keysight.com/find/ena.
Test set options
Choose one of the frequency and test set options for the analyzer. Option 2xx indicates two test ports and option 4xx indicates four test ports. To add options to a product, order the corresponding item number (E5080B- or E5081A-xxx).
Spectrum analysis hardware options (E5080B only)
Choose one of spectrum analysis options for the E5080B (Option 09x). The frequency of Option 09x must match with the operation frequency of the test set. S96090B application software is required for spectrum analysis using the Option 09x.
Spectrum analysis on E5081A is enabled with S960904B or S960907B software. There is no required spectrum analysis hardware option on the E5081A.
Internal bias tees options (E5080B only)
Broadband internal bias tees are integrated for each test port. Order E5080B Option 120 for 2-port options and order Option 140 for 4-port options 1. DC power can be provided via BNC female connectors on the rear panel of the analyzer for the operation of active components under test such as tower mounted amplifiers (TMAs). Internal bias tees up to 20 GHz are available on the E5080B.
Internal bias tees options are not available with E5081A ENA-X.
Pulse modulation hardware (E5080B only. With option 021, 022)
Option 021 adds internal pulse modulators to the E5080B’s first source. On the single source options, the pulse modulation works for the port 1 and 2 (on opt.2x0, 2-port options) and all four ports (on opt.4x0, 4-port options). On the second source options with Opt.4x2, Option 021 pulse modulation works only for port 1 and 2.
Option 022 adds internal pulse modulators to the E5080B’s second source. This option is available only on the second source options (opt. 4x2) and opt.022 pulse modulation works for port 3 and 4.
S96024B or S96025B software is required to enable the E5080B’s internal pulse modulators. Built-in pulse modulators with the E5081A ENA-X are enabled with any of S960240B, S960241B, S960250B or S96251B software and the hardware option is not required.
The internal pulse modulators can be controlled via the Application I/O D-sub connector on the rear panel of the analyzer using an external pulse generator, or by using one of the internal pulse generators.
Vector signal analysis hardware (E5080B only. With option 190)
Option 190 adds vector signal analysis capability to spectrum analysis hardware (Option 09x) with the E5080B. The maximum bandwidth is 29 MHz.
S96090B spectrum analysis software for E5080B ENA and PathWave Vector Signal Analysis (89600 VSA) software are required to enable vector signal analysis using the E5080B Option 09x and 190.
Vector signal analysis functionality with the E5081A ENA-X is enabled with S960904B or S960907B software and 89600 VSA software. Hardware options are not required.
O que você está procurando?