Samba Writable Share Remote Code Execution

Strike ID:
E17-0h1y1
CVSS:
9.8 CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
10
Year:
2017

Description

This strike exploits a Remote Code Execution vulnerability in Samba. An attacker could exploit this vulnerability by uploading a shared library file to a writable Samba share, followed by accessing the file path via named pipe. * NOTE: When running this strike in OneArm mode, the target system must have /share configured with write permissions and be available via SMB as \share.

CVE

Bid