O que você está procurando?
D90203UAC UALink Tx Solution
Validate UALink transmitters at 200 Gb/s with speed, accuracy, and automated compliance testing using the D90203UAC app on Keysight UXR oscilloscopes
A partir de
Highlights
Use the Keysight D90203UAC UALink Transmitter Compliance Test Application with Infiniium UXR-Series real-time oscilloscopes to efficiently perform high-speed physical layer conformance measurements for:
- UALink KR and CR transmitter electrical parameters at 200 Gb/s link speeds.
- Automated execution of critical tests including jitter, voltage swing, rise/fall time, and eye quality.
The Keysight D90203UAC UALink TX Compliance Test Application, used with Infiniium UXR-Series real-time oscilloscopes, streamlines and speeds up high-speed transmitter validation.
Key Benefits:
- Automate complex test procedures for UALink KR and CR channels.
- Complete critical 200 Gb/s PAM4 transmitter tests in minutes.
- Generate comprehensive HTML reports including test results, conditions, and margin analysis.
Key Measurements Include:
- Jitter metrics such as Jnu, JRMS, and EOJ using PRBS13Q patterns.
- Output waveform analysis including steady-state voltage, linear fit pulse ratio, and SNDR.
- Effective return loss and COM-based channel validation.
- Equalizer coefficient compliance.
Download and install the D90203UAC trial on a Keysight UXR-Series oscilloscope to explore the full suite of UALink transmitter compliance tests.
Free Trials
Get a 30-day trial license for D90203UAC.
Interested in a D90203UAC?
Extend the Capabilities of Your D90203UAC UALink Tx Solution
Featured Resources
Want Help or Have Questions?