A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2025-11-07 7.66.20251105 This is the optional VNC server software for the 4000 X-Series oscilloscopes. NOTE: This VNC server software supports the oscilloscope's web interface Remote Front Panel client only. Other VNC clients are not supported. If you attempt to use other VNC clients with this VNC server software, you will be prompted for an unknown password; this is not the same password that can be enabled for oscilloscope’s web interface.
Data de lançamento Versão
2025-11-07 7.66.20251105
Version Description
This is the optional VNC server software for the 4000 X-Series oscilloscopes. NOTE: This VNC server software supports the oscilloscope's web interface Remote Front Panel client only. Other VNC clients are not supported. If you attempt to use other VNC clients with this VNC server software, you will be prompted for an unknown password; this is not the same password that can be enabled for oscilloscope’s web interface.

Como Baixar

  • Click the download button and save the file to a USB flash drive.

Como Instalar

  • To install the VNC server software on your oscilloscope:

  1. Insert the USB flash drive containing the downloaded file into the oscilloscope’s front panel USB host port.
  2. Press the oscilloscope’s [Utility] key, then the File Explorer softkey.
  3. In the File Explorer menu, press the top softkey, and navigate to the downloaded file.
  4. Press the Load File softkey and wait for the oscilloscope to restart after the software installation is complete.

Licenciamento

  • Does Not Require a License

Installs on: Instrument

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • DSOX4022A, DSOX4024A, DSOX4032A, DSOX4034A, DSOX4052A, DSOX4054A, DSOX4104A, DSOX4154A, MSOX4022A, MSOX4024A, MSOX4032A, MSOX4034A, MSOX4052A, MSOX4054A, MSOX4104A, MSOX4154A
Não há versão de software disponível
SHOW MORE