A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2017-07-01 D.6 U7227A/C/F and U7228A/C/F firmware version D.6
Data de lançamento Versão
2017-07-01 D.6
Version Description
U7227A/C/F and U7228A/C/F firmware version D.6

Como Baixar

  • Click the download button and download the file (zip file) from Keysight Technologies web site to your computer's hard drive.

Como Instalar

  • NOTE: To upgrade U7227A/C/F and U7228A/C/F firmware, it requires .net framework 3.5.

  • 1. Connect DUT to the PC.
    2. Open the zip file (U722xx_FW_Upgrade_Revision_D.6.zip).
    3. Install the “WinUSB Driver” to the PC. Under “My Computer”, click “Properties” follow by “Device Manager”. Right click on the device listed and select “Update Driver Software”. Browse for driver software and proceed for installation.
    4. Save “mcHID.dll” in “C:\Windows\system” folder.
    5. Click on the “HID_Bootloader_PIC18_Integrated.exe” file to do the upgrade. The firmware upgrade window will appear.
    6. Select the DUT for upgrade from the list and click on the “Upgrade” button.
    7. Click on “Open Hex File” to select the “U722xx_D.6_Upgrade.hex” location.
    8. Click on “Program/Verify”. Once completed, “Program/Verify Passed” will at the message box.
    9. Click on “Reset Device”. The DUT is now ready with new firmware installed

    ­

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • U7227A,U7227C,U7227F,U7228A,U7228C,U7228F
Não há versão de software disponível
SHOW MORE