Como Baixar

  • Click the download button, select file and save.

Como Instalar

  • Refer to Readme file in Supporting Documentation

Licenciamento

  • Does Not Require a License

Software / Utilitários Complementares

Installs on: PC / Instrument

Sistema Operacional

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows 10
  • Windows 11
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012
  • Windows Server 2012 R2

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • 16860A Series Portable Logic Analyzers, 16850 Series portable logic analyzers, U4154A/B 4 Gb/s AXIe-based Logic Analyzer Module, U4164A 136 ch 12.5 GHz TZ 5 GHz Timing 350 MHz base 2 Mb, U4301A/B analyzer module for PCIe 8 Gbps, U4421A protocol test module for MIPI D-PHY, U4431A MIPI M-PHY Protocol Analyzer