A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2015-06-08 2.41 L4411A Firmware Update Revision 2.41.
Data de lançamento Versão
2015-06-08 2.41
Version Description
L4411A Firmware Update Revision 2.41.

Como Baixar

  1. Download and install the L4411A Firmware Update Utility located in the "Add-On Software/Utilities" section at the bottom of this page. If you already have the Firmware Update Utility installed on your computer, skip this step.
  2. Use the Download button to download the Keysight L4411A Firmware.
  3. Unzip the Keysight L4411A Firmware file, making note of where you store the unzipped file.
  4. Open the Firmware Update Utility (Start -> Programs -> Keysight -> Firmware Update Utility).
  5. Click Next.

Como Instalar

  1. Click Browse and locate the firmware update file that you unzipped. Highlight the file and select Open.
  2. Click Next.
  3. Select the I/O interface (GPIB, LAN, or USB) that connects your DMM to your PC.
  4. Choose the settings necessary for communication (GPIB address, IP address, USB ID).
  5. Click Update. NOTE: This update will take several minutes and the DMM will display status messages and automatically reboot when completed. DO NOT cycle or interrupt power to the DMM during the update process.
  6. After this is completed, exit the update utility.
  7. Refer to the DMM front panel and note if there are any errors (the ERROR light will be on in the display).
  8. The update process is now complete.

Note: There is no need to re-calibrate the DMM when this new firmware is installed.
 

Licenciamento

  • Does Not Require a License

Software / Utilitários Complementares

Installs on: Instrument

Pré-requisitos

  • No specific prerequisites.

Instrumentos Compatíveis

  • L4411A
Não há versão de software disponível
SHOW MORE