Como Baixar

  • Click the download button, select file and save.

Como Instalar

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See Firmware Update Instructions for installation process.

Licenciamento

  • Does Not Require a License

Hash values are provided for validating the download.  After downloading the .zip file and extracting the FFox_A.13.30.ffp file, you can use the certutil.exe Windows utility to check the hash values.  For example:  certutil.exe -hashfile FFox_A.13.30.ffp md5

The Hash values are as follows:

SHA256:  ecf824c51dfa5e747781f15e0d43fa1664ee4dd96f6c2b8b01712c9412cc5ea9

SHA1:   7dad15258a1a7a1e0cdd489ee9bf410cafdb7fb1

MD5:    b94f4e6646d840051ea4efa6668dbb07

Installs on: Instrument

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • N991xA, N992xA, N993xA, N995xA, N996xA, N991xB, N993xxB, N995xB, N996xB, N991xC, N993xC analyzers with CPU2.