Como Baixar

  • Click the download button, select file and save.

Como Instalar

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See Firmware Update Instructions for installation process.

Licenciamento

  • Does Not Require a License

Hash values are provided for validating the download.  After downloading the .zip file and extracting the FFox_A.13.27.ffp file, you can use the certutil.exe Windows utility to check the hash values.  For example:  certutil.exe -hashfile FFox_A.13.27.ffp md5

The hash values are as follows:
SHA256: 1a4b24440a03c77d92d9b057b31737bfe149f51ee9e98ffef6fe94d6878f214f

 

SHA1:   a2bda94e3cbd6e71c0390b02bf9db095930d8a69
MD5:    e27f1c845970ba8f2bafcf4d3e812763

 

Installs on: Instrument

Pré-requisitos

  • Information Not Available

Instrumentos Compatíveis

  • N991xA, N992xA, N993xA, N995xA, N996xA, N991xB, N993xxB, N995xB, N996xB, N991xC, N993xC analyzers with CPU2.