The file H98.exe removes the "H98" option from an ESG (Keysight Signal Generator).

RemH98 ONLY WORKS on the appropriate models of ESG (E4430B, E4431B, E4432B, E4433B). It will not harm the configurations of any other instrumentation the GPIB. The utility will "complain" if it can't communicate reliably, or if anything looks the least bit amiss. Only if all conditions are met will the ESG's configuration be rewritten to remove the H98 option. RemH98 will try for 45 seconds (or so) to establish communications before giving up.

After running RemH98, the ESGs needs firmware updated and option UN8 installed. So be sure to follow the complete H98 Removal Instructions documented below.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2004-02-20 n/a The file H98.exe contains a utility, 'remH98', which removes the "H98" option from an ESG (Keysight Signal Generator).
Data de lançamento Versão
2004-02-20 n/a
Version Description
The file H98.exe contains a utility, 'remH98', which removes the "H98" option from an ESG (Keysight Signal Generator).

Como Baixar

  1. Click the Download button
  2. Save the file to your PC

Como Instalar

  1. "Go" to the directory contained the downloaded files. If you're unsure where that is, use Windows' Start Bar. Find to locate the file "RemH98.exe". Make Windows Explorer "go" to that directory.
  2. When "in" Remh98's directory, double click on the batch file, "install.bat"; it will create any needed directories and move files into their directories. When the batch file finishes, installation will be complete.
  3. After running RemH98, the ESGs needs firmware updated and option UN8 installed. So be sure to follow the complete H98 Removal Instructions documented below.

For more information about the ESG Option H98 removal software utility, use the readme.txt file contained inside H98.exe

Licenciamento

  • Does Not Require a License

Installs on: Instrument

Pré-requisitos

  • The computer must contain an Agilent GPIB interface board. The card tested is 82341C/D. This utility does not work with the RS-232 connection.
  • The CD-ROM entitled "I/O Libraries for Instrument Control" must have been installed on the computer. This puts needed "driver" software on the computer so RemH98 (and other programs) can communicate via GPIB. The installer described by this note does NOT install the I/O Libraries.

Instrumentos Compatíveis

  • E4430B, E4431B, E4432B, E4433B.
Não há versão de software disponível
SHOW MORE