When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.

To install the application software you have downloaded, select Start, Run... SetupProbeFPGAMicroBlazexxxxxxxx.exe (where xxxxxxxx is the version number), OK.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2014-11-28 06.03 For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package.
Data de lançamento Versão
2014-11-28 06.03
Version Description
For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package.

Como Baixar

  • Click the download button, select file and save.

Como Instalar

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

Licenciamento

  • Requires a License

Installs on: PC / Instrument

Sistema Operacional

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows 8.1
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012
  • Windows Server 2012 R2

Instrumentos Compatíveis

  • 16850 Series portable logic analyzers, U4154B & U4154A Logic Analyzers
Não há versão de software disponível
SHOW MORE